??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1050767 - PV-C3F-C-6-R3000
Bill of material
PHOENIX CONTACT 1050767
Product number of the Manufacturer
1050767
Short Description
Crimp contact
Long Description
Crimp contact, Range of articles: Sunclix, color: silver, number of positions: 1, min. conductor cross section: 6 mm², max. conductor cross section: 6 mm², rated current: 40 A, Connection method: Crimp, Contact connection type: Socket. Crimping recommendation: Crimp the conductor with the crimp contact in accordance with IEC 60352
Manufacturer Type Description
PV-C3F-C-6-R3000
Preview
International product number
4055626666297
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
GTIN
4055626666297
Manufacturer product designation
Crimp contact
Manufacturer product description
Crimp contact, Range of articles: Sunclix, color: silver, number of positions: 1, min. conductor cross section: 6 mm², max. conductor cross section: 6 mm², rated current: 40 A, Connection method: Crimp, Contact connection type: Socket. Crimping recommendation: Crimp the conductor with the crimp contact in accordance with IEC 60352
Manufacturer product family
Sunclix
Product type
PV-C3F-C-6-R3000
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
3000
Quantity Scale
3000
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Stáhnout CAD model