??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1050564-1
Bill of material
1050564-1
Part Number
1050564-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1050564-1
TE Internal Description
2001 5119 00
Alias #
2001-5119-00
Connector Product Type
Connector Assembly
RF Interface
SMA
RF Connector Style
Plug
Compatible with RF Cable Type
RG 405 Semi-Rigid
Connector System
Cable-to-Cable
Sealable
Yes
Connector & Contact Terminates To
Wire & Cable
Connector Seal Type
Gasket
Number of Positions
1
Number of Coaxial Contacts
1
Impedance
50 Ohm
Cable Connector Orientation
Straight
Body Material
Stainless Steel
Body Plating Material
Gold
Body Underplating Material
Nickel
RF Connector Center Contact Plating Material
Gold over Copper
RF Connector Center Contact Material
Beryllium Copper
Termination Method to Wire & Cable
Solder
RF Connector Coupling Mechanism
Retractable Collar
Connector Mounting Type
Cable Mount (Free-Hanging)
RF Contact Captivation Method
Mechanical
Detent
Without
Product Length
13.5 mm [ .532 in ]
RF Connector Mated Outer Diameter
6.35 mm [ .25 in ] Approximate
Operating Temperature Range
-65 - 165 C [ -85 - 329 F ]
Operating Frequency
18 GHz
Packaging Method
Package
Dielectric Material
TFE Fluorocarbon
Coupling Nut Base Material
Stainless Steel
Coupling Nut Plating Material
Gold over Nickel
Previews
3D
2D
Download CAD models