??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1050543 - FLX-D25F/16CH/AI/FU/SIOP/TDC3K
Bill of material
PHOENIX CONTACT 1050543
Product number of the Manufacturer
1050543
Short Description
Interface module
Long Description
Migration board for converting TDC3000 to modern control platforms, analog input, 16 channel, fusing
Manufacturer Type Description
FLX-D25F/16CH/AI/FU/SIOP/TDC3K
Preview
International product number
4055626666167
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
73
width
152.400 mm
height
120.700 mm
rated current
0.250 A
net weight
0.360 kg
depth
38.300 mm
GTIN
4055626666167
Manufacturer product designation
Interface module
Manufacturer product description
Migration board for converting TDC3000 to modern control platforms, analog input, 16 channel, fusing
Product type
FLX-D25F/16CH/AI/FU/SIOP/TDC3K
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85176200
Country of origin
US
Deeplink
Deeplink
Previews
3D
2D
Download CAD models