??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
105_1304_002 - Cinch Connectivity Solutions
Bill of material
105-1304-002
Part Number
105-1304-002
Description
Tip Plug, Green, Threaded Panel Mount, .060" (1.5mm), Shrouded
Termination Type
Solder
Current Rating
7 A
Breakdown Voltage
3500 Vrms min.
Contact Material
Brass
Color
Green
Body Material
Nylon
Product Type
Shrouded
Plating
Silver
Previews
3D
2D
Download CAD models