??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
105_1301_002 - Cinch Connectivity Solutions
Bill of material
105-1301-002
Part Number
105-1301-002
Description
Tip Plug, White, Threaded Panel Mount, .060" (1.5mm), Shrouded
Termination Type
Solder
Current Rating
7 A
Breakdown Voltage
3500 Vrms min.
Contact Material
Brass
Color
White
Body Material
Nylon
Product Type
Shrouded
Plating
Gold
Previews
3D
2D
Pobierz modele CAD