??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Bel Fuse
Description
105_1042_001 - Cinch Connectivity Solutions
Bill of material
105-1042-001
Part Number
105-1042-001
Description
Tip Jack, Red, Rib-Loc Panel Mount for .080" (2.0mm) Plug
Termination Type
Solder
Current Rating
5 A
Breakdown Voltage
3500 Vrms min.
Contact Material
Beryllium copper over brass
Color
Red
Body Material
Nylon
Product Type
Insulated with RibLoc™
Plating
Silver
Предварительные просмотры
3D
2D
Загрузка CAD-моделей