??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bel Fuse
Description
105_0854_001 - Cinch Connectivity Solutions
Bill of material
105-0854-001
Part Number
105-0854-001
Description
Tip Jack, Green, Vertical PCB Mount
Termination Type
Solder
Current Rating
5 A
Breakdown Voltage
3500 Vrms min.
Contact Material
Beryllium copper
Color
Green
Body Material
Nylon
Product Type
Insulated Machined Contact
Plating
Silver
미리보기
3D
2D
CAD모델 다운로드