??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
105_0751_001 - Cinch Connectivity Solutions
Bill of material
105-0751-001
Part Number
105-0751-001
Description
Tip Jack, White, Horizontal PCB Mount for .080" (2.0mm) Plug
Termination Type
Solder
Current Rating
5 A
Breakdown Voltage
2100 Vrms min.
Contact Material
Copper aluminum alloy
Color
White
Body Material
Nylon
Product Type
Insulated Standard
Plating
Silver
Previews
3D
2D
Download CAD models