??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
105_0610_001 - Cinch Connectivity Solutions
Bill of material
105-0610-001
Part Number
105-0610-001
Description
Tip Jack, Blue, Threaded Panel Mount for .080" (2.0mm) Plug
Termination Type
Solder
Current Rating
10 A
Breakdown Voltage
5700 Vrms min.
Contact Material
Beryllium copper over brass
Color
Blue
Body Material
Nylon
Product Type
Insulated Deluxe
Plating
Silver
Previews
3D
2D
Download CAD models