??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
105_0310_001 - Cinch Connectivity Solutions
Bill of material
105-0310-001
Part Number
105-0310-001
Description
Tip Plug, Blue, Wire Mount for .080" (2.0mm), Insulated Solderless
Termination Type
Solderless
Current Rating
10 A
Breakdown Voltage
3500 Vrms min.
Contact Material
Brass
Color
Blue
Body Material
Nylon
Product Type
Insulated Solderless
Plating
Nickel
Previews
3D
2D
CAD modeli indir