??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
105_0202_200 - Cinch Connectivity Solutions
Bill of material
105-0202-200
Part Number
105-0202-200
Description
Tip Jack, Red, Threaded Panel Mount for .080" (2.0mm) Plug
Termination Type
Solder
Current Rating
10 A
Breakdown Voltage
5700 Vrms min.
Contact Material
Beryllium copper over brass
Color
Red
Body Material
Nylon
Product Type
Insulated Metal Clad
Plating
Gold
Previews
3D
2D
Download CAD models