??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1049831 - FT NUT M25 BU
Bill of material
PHOENIX CONTACT 1049831
Product number of the Manufacturer
1049831
Short Description
Nut
Long Description
Panel feed-through, Range of articles: PRC 35, Nut, color: blue
Manufacturer Type Description
FT NUT M25 BU
Preview
International product number
4055626662992
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
18
Combustibility class
V0
Min. operating temperature
-40 °C
Max. operating temperature
85 °C
max. operating ambient temperature
85 °C
PE connection present
No
screen connection present
No
GTIN
4055626662992
Manufacturer product designation
Nut
Manufacturer product description
Panel feed-through, Range of articles: PRC 35, Nut, color: blue
Manufacturer product family
PRC 35
Product type
FT NUT M25 BU
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
39269097
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part