??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1049200000 - PAP PDU6/10 BL
Bill of material
Weidmueller 1049200000
Preview
Product number of the Manufacturer
1049200000
Manufacturer Type Description
PAP PDU6/10 BL
Short Description
End plate (terminals) 62.94 mm x 2.5 mm, blue
Long Description
End plate for touch protection of live parts of terminal blocks. The end plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4032248788330
Manufacturer Name
Weidmueller Group
version with intermediate plate
No
type of end plate
Yes
color
blue
Combustibility class
V0
min. thickness
2.500 mm
Mass
0.003 kg
height
62.944 mm
customs tariff number (TARIC)
85389099
URL
URL
Previews
3D
2D
Download CAD models