??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1048880 - SAC-3P-MS/23,3-28R SCO RAIL
Bill of material
PHOENIX CONTACT 1048880
Product number of the Manufacturer
1048880
Short Description
Sensor/actuator cable
Long Description
Sensor/actuator cable, 3-position, PE-X halogen-free, black, shielded, Plug straight M12 SPEEDCON, coding: A, on free cable end, cable length: 23.3 m, For railway applications
Manufacturer Type Description
SAC-3P-MS/23,3-28R SCO RAIL
International product number
4055626661339
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
rated voltage
48 V
Application standards
not available
certificate/approval
not available
Pole number
3
Without halogens
No
Coding (head 1)
A-coded
screened
No
Status display present
No
Material of the cable mantle
PE-X
Cable length can be configured
No
LED display present
No
Ground cable suitability of the fixed cable version
No
Design of the electrical connection (head 1)
M12
Use for product
Color of coat
Black
min. permissible cable outside temperature, when moving
-25 °C
min. permissible cable outside temperature, fixed laid
-50 °C
max. permissible cable outside temperature, fixed laid
120 °C
max. permissible cable outside temperature, when moving
90 °C
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
not relevant
Design of the electrical connection (head 2)
not relevant
Arrangement of the cable lead-in, head 1
straight
Type of plug-in contact, head 1
Male (plug)
Conductor cross-section, max.
0.500 mm^2
Radial networked
No
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
23.300 m
Category (capacity)
not relevant
Resistant to welding beads
No
GTIN
4055626661339
Manufacturer product designation
Sensor/actuator cable
Manufacturer product description
Sensor/actuator cable, 3-position, PE-X halogen-free, black, shielded, Plug straight M12 SPEEDCON, coding: A, on free cable end, cable length: 23.3 m, For railway applications
Product type
SAC-3P-MS/23,3-28R SCO RAIL
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
5
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part