??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1048209 - IOA LM-DI/R/RUSIO/EX
Bill of material
PHOENIX CONTACT 1048209
Product number of the Manufacturer
1048209
Short Description
Input module
Long Description
Cable monitoring module for VIP I/O marshalling base elements. Enables cable fault monitoring when using standard switching contacts in safety applications. Both wire breaks and short circuits can be detected.
Manufacturer Type Description
IOA LM-DI/R/RUSIO/EX
Preview
International product number
4055626651125
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
117
width
10.300 mm
height
64.200 mm
rated current
0.006 A
Application standards
IEC 60664, DIN EN 50178
net weight
0.053 kg
depth
72.900 mm
Pole number
1
mounting type
pluggable
GTIN
4055626651125
Manufacturer product designation
Input module
Manufacturer product description
Cable monitoring module for VIP I/O marshalling base elements. Enables cable fault monitoring when using standard switching contacts in safety applications. Both wire breaks and short circuits can be detected.
Product type
IOA LM-DI/R/RUSIO/EX
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
US
Deeplink
Deeplink
Загрузка CAD-моделей
С этим продуктом не связаны никакие операции