??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1047633 - EV-T2G3C-3AC32A-15,0M6,0ESBK01
Bill of material
PHOENIX CONTACT 1047633
Product number of the Manufacturer
1047633
Short Description
AC charging cable
Long Description
CHARX connect comfort, AC charging cable, with vehicle charging connector and open cable end, for charging electric vehicles (EV) with alternating current (AC) via type 2 vehicle charging inlets, with protective cap, Type 2, IEC 62196-2, housing: black, gray, PHOENIX CONTACT logo, cable: 15 m, black, straight, NOTE: Signal transmission is dependent on the cable length and may be adversely affected.
Manufacturer Type Description
EV-T2G3C-3AC32A-15,0M6,0ESBK01
Preview
International product number
4055626648927
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
27
Application standards
IEC 62196-2
Nominal current
32 A
nominal voltage
480 V
Current type
AC 3-phase
length of the cable
15 m
Charging mode
Mode 3
Type infrastructure side
free conductor end
With Incable Control Box (ICCB)
No
Type vehicle side
type 2
Number of communication conductors
2
With temperature sensor
No
GTIN
4055626648927
Manufacturer product designation
AC charging cable
Manufacturer product description
CHARX connect comfort, AC charging cable, with vehicle charging connector and open cable end, for charging electric vehicles (EV) with alternating current (AC) via type 2 vehicle charging inlets, with protective cap, Type 2, IEC 62196-2, housing: black, gray, PHOENIX CONTACT logo, cable: 15 m, black, straight, NOTE: Signal transmission is dependent on the cable length and may be adversely affected.
Product type
EV-T2G3C-3AC32A-15,0M6,0ESBK01
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
プレビュー
3D
2D
ダウンロード(CADデータ)