??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1047479 - PTFIX 4/6X1,5-G BU
Bill of material
PHOENIX CONTACT 1047479
Product number of the Manufacturer
1047479
Short Description
Distribution block
Long Description
Distribution block, nom. voltage: 450 V, nominal current: 17.5 A, connection method: Push-in connection, Load contact, cross section: 0.14 mm² - 2.5 mm², Line contact, Rated cross section: 6 mm², cross section: 0.2 mm² - 6 mm², mounting type: adhesive, color: blue
Manufacturer Type Description
PTFIX 4/6X1,5-G BU
Preview
International product number
4055626665849
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
rated voltage
450 V
Rated current [In] for the power loss specification
17.500 A
Min. line cross section, rigid
0.140 mm^2
rated current
17.500 A
Number of contact points per level
2
Number of levels
1
Combustibility class
V0
Levels internally bridged
No
Closing plate required
No
material of insulation
Polyamide
Connection type
Push-in connection
Connection type 2
Push-in connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.140 mm^2
Power loss per pole, current-dependent [PlIp]
0.560 W
Min. operating temperature
-35 °C
Max. operating temperature
105 °C
Width of spacing
19 mm
height at lowest possible mounting
18.700 mm
color
Blue
length
21.600 mm
Assembly type
Miscellaneous
net weight
0.009 kg
Max. line cross section, flexible
1.500 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm^2
Max. line cross section, rigid
2.500 mm^2
Min. line cross section, flexible
0.140 mm^2
GTIN
4055626665849
Manufacturer product designation
Distribution block
Manufacturer product description
Distribution block, nom. voltage: 450 V, nominal current: 17.5 A, connection method: Push-in connection, Load contact, cross section: 0.14 mm² - 2.5 mm², Line contact, Rated cross section: 6 mm², cross section: 0.2 mm² - 6 mm², mounting type: adhesive, color: blue
Product type
PTFIX 4/6X1,5-G BU
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
20
Quantity Scale
20
Customs tariff number
85369010
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models