??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1047442 - PTFIX 4/18X1,5-NS15A GY
Bill of material
PHOENIX CONTACT 1047442
Product number of the Manufacturer
1047442
Short Description
Distribution block
Long Description
Distribution block, Block with horizontal alignment and integrated supply, nominal current: 41 A, number of connections: 19, Line contact, Rated cross section: 4 mm², cross section: 0.2 mm² - 6 mm², Push-in connection, Load contact, cross section: 0.14 mm² - 2.5 mm², mounting type: NS 15, color: gray
Manufacturer Type Description
PTFIX 4/18X1,5-NS15A GY
Preview
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
length
21.600 mm
International product number
4055626665474
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
Rated current [In] for the power loss specification
41 A
Min. line cross section, rigid
0.200 mm^2
rated current
41 A
Number of contact points per level
19
Number of levels
1
Combustibility class
V0
Levels internally bridged
No
Closing plate required
No
material of insulation
Polyamide
Connection type 2
Push-in connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.200 mm^2
Power loss per pole, current-dependent [PlIp]
0.560 W
Width of spacing
43.900 mm
height at lowest possible mounting
21.600 mm
color
Grey
Assembly type
Top-hat rail TH15
net weight
0.020 kg
Max. line cross section, flexible
4 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm^2
Max. line cross section, rigid
6 mm^2
Min. line cross section, flexible
0.200 mm^2
GTIN
4055626665474
Manufacturer product designation
Distribution block
Manufacturer product description
Distribution block, Block with horizontal alignment and integrated supply, nominal current: 41 A, number of connections: 19, Line contact, Rated cross section: 4 mm², cross section: 0.2 mm² - 6 mm², Push-in connection, Load contact, cross section: 0.14 mm² - 2.5 mm², mounting type: NS 15, color: gray
Product type
PTFIX 4/18X1,5-NS15A GY
URI of the product
http://www.phoenixcontact.com/product/1047442
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
20
Quantity Scale
20
Customs tariff number
85369010
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models