??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1047347 - IPD WD 3P2,5 0,5 M20 GY
Bill of material
PHOENIX CONTACT 1047347
Product number of the Manufacturer
1047347
Short Description
Panel feed-through
Long Description
Panel feed-through, Push-in connection, number of positions: 2+PE, 0.5 mm² ... 2.5 mm², 450 V, 16 A, light grey, external cable diameter: 6 mm ... 9 mm and 8 mm ... 13 mm, assembly thread: M20, Push-in connection, cable length: 0.5 m
Manufacturer Type Description
IPD WD 3P2,5 0,5 M20 GY
Preview
International product number
4055626647838
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
degree of protection
IP66
rated voltage
450 V
rated current
16 A
Application standards
not available
certificate/approval
cULus Listed, VDE Zeichengenehmigung, DNV
length
100.750 mm
width
28.6 mm
height
28.6 mm
net weight
0.022 kg
Pole number
3
Type of interlock
Snap-in
color of housing
light grey
Material of the contact
Cu
Without halogens
No
Degree of soiling
3
Rated surge voltage
6 kV
Design
connector
material of housing
PA
connection type of process connection
Single wires
interlockable
No
mechanical coding present
No
color coding/contact insert
light grey
angle of plug
straight
built-in version
Front mounting
color of the separate adapter piece
light grey
connection cross section (fine-strand)
2.500 mm^2
connection cross section (solid-core)
2.500 mm^2
number of connections per pole
1
thread connection size
M20
pole codification
L, N, PE
max. resistance to a continuous temperature
90 °C
GTIN
4055626647838
Manufacturer product designation
Panel feed-through
Manufacturer product description
Panel feed-through, Push-in connection, number of positions: 2+PE, 0.5 mm² ... 2.5 mm², 450 V, 16 A, light grey, external cable diameter: 6 mm ... 9 mm and 8 mm ... 13 mm, assembly thread: M20, Push-in connection, cable length: 0.5 m
Product type
IPD WD 3P2,5 0,5 M20 GY
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models