??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1046961 - PTFIX 4/12X1,5 GY
Bill of material
PHOENIX CONTACT 1046961
Product number of the Manufacturer
1046961
Short Description
Distribution block
Long Description
Distribution block, Basic terminal block with supply, nominal current: 41 A, connection method: Push-in connection, Line contact, Rated cross section: 4 mm², cross section: 0.2 mm² - 6 mm², Load contact, cross section: 0.14 mm² - 2.5 mm², mounting type: for snapping onto a DIN rail adapter, Direct mounting with flange, Free-hanging, color: gray
Manufacturer Type Description
PTFIX 4/12X1,5 GY
Preview
International product number
4055626668864
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Rated current [In] for the power loss specification
41 A
Min. line cross section, rigid
0.200 mm^2
rated current
41 A
Number of contact points per level
2
Number of levels
1
Combustibility class
V0
Levels internally bridged
No
Closing plate required
No
material of insulation
Polyamide
Connection type
Push-in connection
Connection type 2
Push-in connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.200 mm^2
Power loss per pole, current-dependent [PlIp]
0.560 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
31.400 mm
height at lowest possible mounting
17.700 mm
color
Grey
length
21.600 mm
Assembly type
quick fastening
net weight
0.013 kg
Max. line cross section, flexible
4 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm^2
Max. line cross section, rigid
6 mm^2
Min. line cross section, flexible
0.200 mm^2
GTIN
4055626668864
Manufacturer product designation
Distribution block
Manufacturer product description
Distribution block, Basic terminal block with supply, nominal current: 41 A, connection method: Push-in connection, Line contact, Rated cross section: 4 mm², cross section: 0.2 mm² - 6 mm², Load contact, cross section: 0.14 mm² - 2.5 mm², mounting type: for snapping onto a DIN rail adapter, Direct mounting with flange, Free-hanging, color: gray
Product type
PTFIX 4/12X1,5 GY
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
20
Quantity Scale
20
Customs tariff number
85369010
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models