??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1046950 - PTFIX 18X1,5-NS35 BU
Bill of material
PHOENIX CONTACT 1046950
Product number of the Manufacturer
1046950
Short Description
Distribution block
Long Description
Distribution block, bridged internally, nom. voltage: 500 V, nominal current: 17.5 A, number of connections: 18, connection method: Push-in connection, cross section: 0.14 mm² - 2.5 mm², mounting type: NS 35/15, NS 35/7,5, color: blue
Manufacturer Type Description
PTFIX 18X1,5-NS35 BU
Preview
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
length
58.100 mm
International product number
4055626666952
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
500 V
Rated current [In] for the power loss specification
17.500 A
Min. line cross section, rigid
0.140 mm^2
rated current
17.500 A
Number of contact points per level
18
Number of levels
1
Combustibility class
V0
Levels internally bridged
Yes
Closing plate required
No
material of insulation
Polyamide
Connection type
Push-in connection
Connection type 2
Push-in connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.140 mm^2
Power loss per pole, current-dependent [PlIp]
0.560 W
Width of spacing
21.600 mm
height at lowest possible mounting
58.100 mm
color
Blue
Assembly type
Top-hat rail TH35
net weight
0.019 kg
Max. line cross section, flexible
1.500 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm^2
Max. line cross section, rigid
2.500 mm^2
Min. line cross section, flexible
0.140 mm^2
GTIN
4055626666952
Manufacturer product designation
Distribution block
Manufacturer product description
Distribution block, bridged internally, nom. voltage: 500 V, nominal current: 17.5 A, number of connections: 18, connection method: Push-in connection, cross section: 0.14 mm² - 2.5 mm², mounting type: NS 35/15, NS 35/7,5, color: blue
Product type
PTFIX 18X1,5-NS35 BU
URI of the product
http://www.phoenixcontact.com/product/1046950
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
20
Quantity Scale
20
Customs tariff number
85369010
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models