??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1046247-1
Bill of material
1046247-1
Part Number
1046247-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1046247-1
TE Internal Description
ADAPTER, N PLUG TO SMA JACK
Alias #
1250-1250-00
Side A Interface
N
Side A Gender
Plug
Side B Interface
SMA
Side B Gender
Jack
Connector System
Cable-to-Cable
Connector & Contact Terminates To
Wire & Cable
Number of Positions
1
Impedance
50 Ohm
Body Style
Straight
Body Plating Finish
Passivated
Body Material
Stainless Steel
RF Connector Center Contact Material
Beryllium Copper
RF Connector Center Contact Plating Material
Gold
Connector Mounting Type
Cable Mount (Free-Hanging)
Coupling Nut Material
Stainless Steel
Operating Temperature Range
-65 - 125 C [ -85 - 257 F ]
Circuit Application
Signal
Dielectric Material
TFE Fluorocarbon
Gasket Material
Silicone Rubber
Previews
3D
2D
Download CAD models