??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1045980000 - MF-W 9/5F MC NE GR
Bill of material
Weidmueller 1045980000
Preview
Product number of the Manufacturer
1045980000
Manufacturer Type Description
MF-W 9/5F MC NE GR
Short Description
Terminal marking, Pitch in mm: 5.00, Printed characters: neutral, grey
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4032248781454
Manufacturer Name
Weidmueller Group
Grid dimensions
5 mm
color
gray
Without halogens
Yes
Mass
0.000 kg
depth
2.200 mm
height
10.2 mm
width
5 mm
customs tariff number (TARIC)
39269097
URL
URL
Previews
3D
2D
Download CAD models