??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1045935 - PTFIX 2X1,5 BN
Bill of material
PHOENIX CONTACT 1045935
Product number of the Manufacturer
1045935
Short Description
Distribution block
Long Description
Distribution block, Basic terminal block, nom. voltage: 450 V, nominal current: 17.5 A, connection method: Push-in connection, cross section: 0.14 mm² - 2.5 mm², mounting type: for snapping onto a DIN rail adapter, Direct mounting with flange, Free-hanging, color: brown
Manufacturer Type Description
PTFIX 2X1,5 BN
Preview
International product number
4055626639345
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
450 V
Rated current [In] for the power loss specification
17.500 A
Min. line cross section, rigid
0.140 mm^2
rated current
17.500 A
Number of contact points per level
2
Number of levels
1
Combustibility class
V0
Levels internally bridged
No
Closing plate required
No
material of insulation
Polyamide
Connection type
Push-in connection
Connection type 2
Push-in connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.140 mm^2
Power loss per pole, current-dependent [PlIp]
0.560 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
4.200 mm
height at lowest possible mounting
17.700 mm
color
Brown
length
21.600 mm
Assembly type
quick fastening
net weight
0.002 kg
Max. line cross section, flexible
1.500 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm^2
Max. line cross section, rigid
2.500 mm^2
Min. line cross section, flexible
0.140 mm^2
GTIN
4055626639345
Manufacturer product designation
Distribution block
Manufacturer product description
Distribution block, Basic terminal block, nom. voltage: 450 V, nominal current: 17.5 A, connection method: Push-in connection, cross section: 0.14 mm² - 2.5 mm², mounting type: for snapping onto a DIN rail adapter, Direct mounting with flange, Free-hanging, color: brown
Product type
PTFIX 2X1,5 BN
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models