??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1045723-1
Bill of material
1045723-1
Part Number
1045723-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1045723-1
TE Internal Description
SSMA Jack-Jack Blk Adapter 1084 0000 02
Alias #
1084-0000-02
RF Connector Type
SSMA
Connector System
Cable-to-Cable
Connector & Contact Terminates To
Wire & Cable
Gasket
Without
Isolated Ground
No
Number of Positions
1
Impedance
50 Ohm
Frequency
40 GHz
Hermetically Sealed
No
Body Style
Straight
Body Material
Stainless Steel
Body Plating Finish
Passivated
Body Insulation
Without
RF Connector Center Contact Material
Beryllium Copper
RF Connector Center Contact Plating Material
Gold
RF Contact Captivation Method
Epoxy
Panel Mount Feature Type
Lockwasher and Nut
Connector Mounting Type
Bulkhead
Length
17.8 mm [ .7 in ]
Hex Head Size (Across Flats)
6.35 mm [ .25 in ]
Operating Temperature Range
-65 - 125 C [ -85 - 257 F ]
Circuit Application
Signal
Packaging Method
Package
Dielectric Material
TFE Fluorocarbon
Previews
3D
2D
Download CAD models