??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1045581-1
Bill of material
1045581-1
Part Number
1045581-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1045581-1
TE Internal Description
1052 1300 00
Connector Product Type
Connector Assembly
RF Interface
SSMA
RF Connector Style
Jack
Connector & Contact Terminates To
Wire & Cable
Number of Positions
1
Number of Coaxial Contacts
1
Impedance
50 Ohm
Cable Connector Orientation
Straight
Body Material
Stainless Steel
Body Material Finish
Plated
Body Plating Material
Gold
RF Connector Center Contact Plating Material
Gold
RF Connector Center Contact Material
Beryllium Copper
Termination Method to Wire & Cable
Solder Pot
RF Connector Coupling Mechanism
Threaded
Connector Mounting Type
Panel
RF Contact Captivation Method
Epoxy
RF Connector Mated Outer Diameter
7.24 mm [ .285 in ] Approximate
Operating Temperature Range
-65 - 125 C [ -85 - 257 F ]
Operating Frequency
38 GHz
Packaging Method
Package
Dielectric Material
PTFE
Flange Shape
Rectangle
Number of Panel Mounting Holes
2
Previews
3D
2D
Download CAD models