??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
1045540000 - VG16 HQ K68 11,5-15,5SH
Bill of material
Weidmueller 1045540000
Preview
Product number of the Manufacturer
1045540000
Manufacturer Type Description
VG16 HQ K68 11,5-15,5SH
Short Description
Cable gland (plastic) Accessories, PG 16, Polycarbonate
Long Description
Plastic cable gland for sealing housings when inserting cables. With strain relief.
GTIN
4032248779444
Manufacturer Name
Weidmueller Group
Degree of protection (IP), mounted
IP68
mounting thread
PG16
material
Polycarbonate (PC)
Material
Plastic
Mass
0.006 kg
customs tariff number (TARIC)
73269098
URL
URL
Previews
3D
2D
Сваляне на CAD модели