??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1045511-1
Bill of material
1045511-1
Part Number
1045511-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1045511-1
TE Internal Description
SSMA RA Cable Plug 1037 5002 02
Connector Product Type
Connector Assembly
RF Interface
SSMA
RF Connector Style
Plug
Compatible with RF Cable Type
RG 174, RG 179, RG 187, RG 188, RG 316
Sealable
Yes
Connector & Contact Terminates To
Wire & Cable
Connector Seal Type
Interfacial Seal
Number of Positions
1
Number of Coaxial Contacts
1
Impedance
50 Ohm
Cable Connector Orientation
Right Angle
Body Material
Stainless Steel
Body Material Finish
Passivated
RF Connector Center Contact Plating Material
Gold
RF Connector Center Contact Material
Beryllium Copper
Termination Method to Wire & Cable
Solder
RF Connector Coupling Mechanism
Threaded
Connector Mounting Type
Cable Mount (Free-Hanging)
RF Contact Captivation Method
Epoxy
RF Connector Mated Outer Diameter
7.24 mm [ .285 in ] Approximate
Operating Temperature Range
-65 - 125 C [ -85 - 257 F ]
Operating Frequency
18 GHz
Packaging Method
Package
Dielectric Material
PTFE
Coupling Nut Base Material
Stainless Steel
Previews
3D
2D
Download CAD models