??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1045488-1
Bill of material
1045488-1
Part Number
1045488-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1045488-1
TE Internal Description
1031 7188 00,OSSM CABLE PLUG
Alias #
1031-7188-00
Connector Product Type
Connector Assembly
RF Interface
SSMA
RF Connector Style
Plug
Compatible with RF Cable Type
RG 174, RG 316
Sealable
Yes
Connector & Contact Terminates To
Wire & Cable
Connector Seal Type
Interfacial Seal
Number of Positions
1
Number of Coaxial Contacts
1
Impedance
50 Ohm
Cable Connector Orientation
Straight
Body Material
Stainless Steel
Body Material Finish
Plated
Body Plating Material
Gold
Ferrule Material
Copper Alloy
Crimp Type
Hex
Ferrule Plating Material
Gold
RF Connector Center Contact Plating Material
Gold
RF Connector Center Contact Material
Beryllium Copper
Termination Method to Wire & Cable
Crimp
RF Connector Coupling Mechanism
Threaded
Connector Mounting Type
Cable Mount (Free-Hanging)
RF Contact Captivation Method
Mechanical
Product Length
29.56 mm [ 1.163 in ]
RF Connector Mated Outer Diameter
7.24 mm [ .285 in ] Approximate
Operating Temperature Range
-65 - 165 C [ -85 - 329 F ]
Operating Frequency
38 GHz
Packaging Quantity
1
Packaging Method
Package
Dielectric Material
PTFE
Additional Features
Shrink Tubing
Coupling Nut Base Material
Stainless Steel
Gasket Material
Silicone Rubber
Coupling Nut Plating Material
Gold
Previews
3D
2D
Download CAD models