Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
10454-1210
norelem
Assembly system
10000 Covers for aluminium profiles Aluminium profiles Classification systems Special element for aluminium profiles Connector for aluminium profiles
Special element for aluminium profiles
Powered by
CAD모델 선택
{norelem/montagesysteme/gruppe_10000/spezialelemente_f_aluminiumprofile/10454.prj},{NB=10454-12101},{BEST=10454-1210},{AUSF=1},{FORM=A},{TYP=B},{N=10},{NUTB=10},{GEW=0.0062},{BS=Infotext},{ROHS=Yes},{ZTN=39269096},{EAN=4059495414720},{FILTER=KIPP,NORELEM,KIPP_USA},{XA=10.900},{XB=5.900},{XC=9.000},{XD=5.000},{XE=19.400},{XF=16.000},{XG=9.000},{XH=3.500},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 6
HELP_VARIABLE
Company
norelem
Description
10454 - Cable clip with T-slot key
Bill of material
10454-1210
Order No.
10454-1210
10454-1210
version
closed
open
closed
open
Form
A
A
Type
B
B
slot
10
10
mm
slot width
10
10
mm
Approx. weight
0.0062
0.0062
kg
Description
정보
Infotext
RoHS
Yes
Customs tariff number
39269096
EAN-Nr. norelem
4059495414720
4059495414720
End of life
31.12.2099
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성