??
Catalog navigation
Выбор CAD модели
Доступные продукты: 4
HELP_VARIABLE
Company
norelem
Description
10450 - Roller elements
Bill of material
10450-1100
Order No.
Form
version
slot width
8 / 10 mm
Load capacity
100 N
Approx. weight
kg
Description
Информация
Infotext
RoHS
Yes
Customs tariff number
39269099
EAN-Nr. norelem
End of life
31.12.2099
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей