??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
norelem
Description
10448-08 - Plastic slide rails for roller rails
Bill of material
10448-08-33X2000
Order No.
10448-08-33X2000
Length
2000 mm
Approx. weight
0.3200 kg
Description
Information
Infotext
RoHS
Yes
Customs tariff number
39161000
EAN-Nr. norelem
4059495466637
End of life
31.12.2099
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Previews
3D
Dimension
2D
Download CAD models