??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
norelem
Description
10448-04 - Brush elements, plastic for roller rails
Bill of material
10448-04-15
Order No.
10448-04-15
load-bearing capacity
100 N
Approx. weight
0.0144 kg
Description
Information
Infotext
RoHS
Yes
Customs tariff number
96035000
EAN-Nr. norelem
4059495466767
End of life
31.12.2099
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Previews
3D
Dimension
2D
Download CAD models