??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
norelem
Description
10448-03 - Ball transfer units for roller rails
Bill of material
10448-03-16
Order No.
10448-03-16
diameter
16 mm
load-bearing capacity
100 N
Approx. weight
0.0711 kg
Description
Информация
Infotext
RoHS
Yes
Customs tariff number
73269086
EAN-Nr. norelem
4059495466750
End of life
31.12.2099
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей