??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1044570-1
Bill of material
1044570-1
Part Number
1044570-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1044570-1
TE Internal Description
SCD,1064 5005 00,SSMA
Alias #
1064-5005-00
Connector Product Type
Connector Assembly
RF Interface
SSMA
RF Connector Style
Jack
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
1
PCB Mount Orientation
Right Angle
Number of Coaxial Contacts
1
Impedance
50 Ohm
Body Material
Stainless Steel
Body Material Finish
Plated
Body Plating Material
Gold
RF Connector Center Contact Plating Material
Gold
RF Connector Center Contact Material
Beryllium Copper
Termination Method to Printed Circuit Board
Through Hole - Solder
Termination Post & Tail Length
3.18 mm [ .125 in ]
RF Connector Coupling Mechanism
Threaded
RF Contact Captivation Method
Mechanical
RF Connector Mated Outer Diameter
7.24 mm [ .285 in ] Approximate
Height Above PC Board
8.74 mm [ .344 in ]
Operating Temperature Range
-65 - 165 C [ -85 - 329 F ]
Operating Frequency
38 GHz
Packaging Method
Package
Dielectric Material
PTFE
Previews
3D
2D
Download CAD models