??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1043964 - DS-PT 2,5-QUATTRO-MT
Bill of material
PHOENIX CONTACT 1043964
Product number of the Manufacturer
1043964
Short Description
Cover segment
Long Description
Cover segments, large segment: 28.7 x 12.6 x 2.8, small segment: 22.7 x 12.9 x 2.8, color: gray
Manufacturer Type Description
DS-PT 2,5-QUATTRO-MT
Preview
International product number
4055626616957
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Combustibility class
V0
color
Grey
height
12.6 mm
net weight
0.001 kg
min. thickness
2.800 mm
designed as intermediate plate
No
type of end plate
No
Latchable present
No
GTIN
4055626616957
Manufacturer product designation
Cover segment
Manufacturer product description
Cover segments, large segment: 28.7 x 12.6 x 2.8, small segment: 22.7 x 12.9 x 2.8, color: gray
Product type
DS-PT 2,5-QUATTRO-MT
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models