??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1043963 - DS-PT 2,5-MT
Bill of material
PHOENIX CONTACT 1043963
Product number of the Manufacturer
1043963
Short Description
Cover segment
Long Description
Cover segments, large segment: 29 x 12.1 x 2, small segment: 22.65 x 12.9 x 2, color: gray
Manufacturer Type Description
DS-PT 2,5-MT
Preview
International product number
4055626611785
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
17
Combustibility class
V0
color
Grey
height
13.545914 mm
net weight
0.001 kg
min. thickness
2 mm
designed as intermediate plate
No
type of end plate
No
Latchable present
No
GTIN
4055626611785
Manufacturer product designation
Cover segment
Manufacturer product description
Cover segments, large segment: 29 x 12.1 x 2, small segment: 22.65 x 12.9 x 2, color: gray
Product type
DS-PT 2,5-MT
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models