??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
104234
Bill of material
1042345117
Part Number
1042345117
Description
0.50mm Pitch Easy-On FFC/FPC Wide Slim Connector, Right-Angle, ZIF, Surface Mount, Double Bottom Contact Style, 1.50mm Height, 51 Circuits
Actuator Type
Front Flip
Circuits
51
Contact Position
Bottom
Maximum Current
0.5 A
Orientation
Right Angle
Material - Plating Mating
Gold
Previews
3D
2D
Download CAD models