??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1041881 - NBC-PP-F1PWH:10
Bill of material
PHOENIX CONTACT 1041881
Product number of the Manufacturer
1041881
Short Description
Plug Guard Security Frame
Long Description
Plug Guard Security Frame
Manufacturer Type Description
NBC-PP-F1PWH:10
Preview
International product number
4055626598567
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
32
degree of protection
IP20
Application standards
not available
certificate/approval
not available
Category
not relevant
screened
No
type of connector connection 1
not relevant
type of connector connection 2
not relevant
Color of coat
Variable
Oil-resistant in accordance EN 60811-2-1
No
case connector connection 1
not relevant
case connector connection 2
not relevant
locking lever present
No
pin assignment
1:1
suitable for cable guide chain
No
Without halogens as in EN 50267-2-3
No
GTIN
4055626598567
Manufacturer product designation
Plug Guard Security Frame
Manufacturer product description
Plug Guard Security Frame
Product type
NBC-PP-F1PWH:10
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
CH
Deeplink
Deeplink
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.