??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1041840 - FOC-I-D1PGY-S/MPBGC
Bill of material
PHOENIX CONTACT 1041840
Product number of the Manufacturer
1041840
Short Description
Fiber optic coupling
Long Description
Fiber optic coupling, degree of protection: IP20, material: Plastic, connection method: Coupling, cable outlet: straight
Manufacturer Type Description
FOC-I-D1PGY-S/MPBGC
Preview
International product number
4055626598680
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
32
degree of protection
IP20
max. ambient temperature during operating phase
70 °C
min. ambient temperature during operating phase
-10 °C
halogen free (according to EN 50267-2-2)
No
Number of fibers
0
Flame resistant according to standard
No
radiological resistance against UV radiation
No
Number of fibers per conductor
0
Strain relief present
Yes
metal-free cable
Yes
Protection from rodents
No
GTIN
4055626598680
Manufacturer product designation
Fiber optic coupling
Manufacturer product description
Fiber optic coupling, degree of protection: IP20, material: Plastic, connection method: Coupling, cable outlet: straight
Product type
FOC-I-D1PGY-S/MPBGC
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85367000
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models