您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 1041820
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Cable, wire
Communication cable
Fiber optic cable
Powered by
CAD模型選擇
{phoenix_contact/27/06/18/03/1041820.prj},{NB=1041820},{MANUID=1041820},{AAF525=70},{AAF526=-10},{AAP452=0},{AAP453=0},{AAO663=4055626598673},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85367000},{AAO676=1041820},{DESCSHORT=Fiber optic coupling},{DESCLONG=Fiber optic coupling, degree of protection: IP20, material: Plastic, connection method: Coupling, cable outlet: straight},{MANUTYPEDESC=FOC-I-D1PGY-S/MPAGC},{PREVIEW=../../../_pool_/5d/34/135016_1000_int_04.png},{INTNO=4055626598673},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=32},{BAG975=IP20},{AAL680=No},{BAE033=No},{AAF517=No},{BAD191=Yes},{BAD998=Yes},{AAC057=No},{AAW338=Fiber optic coupling}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1041820 - FOC-I-D1PGY-S/MPAGC
Bill of material
PHOENIX CONTACT 1041820
Product number of the Manufacturer
1041820
Short Description
Fiber optic coupling
Long Description
Fiber optic coupling, degree of protection: IP20, material: Plastic, connection method: Coupling, cable outlet: straight
Manufacturer Type Description
FOC-I-D1PGY-S/MPAGC
Preview
International product number
4055626598673
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
32
degree of protection
IP20
max. ambient temperature during operating phase
70
°C
min. ambient temperature during operating phase
-10
°C
halogen free (according to EN 50267-2-2)
No
Number of fibers
0
Flame resistant according to standard
No
radiological resistance against UV radiation
No
Number of fibers per conductor
0
Strain relief present
Yes
metal-free cable
Yes
Protection from rodents
No
GTIN
4055626598673
Manufacturer product designation
Fiber optic coupling
Manufacturer product description
Fiber optic coupling, degree of protection: IP20, material: Plastic, connection method: Coupling, cable outlet: straight
Product type
FOC-I-D1PGY-S/MPAGC
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85367000
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型
生成CAD模型