??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1041740 - NBC-PP-G1PGY
Bill of material
PHOENIX CONTACT 1041740
Product number of the Manufacturer
1041740
Short Description
DIN rail adapter
Long Description
DIN rail adapter, type: Headers with shielding, degree of protection: IP20, material: PC-GF10, without assembled modules
Manufacturer Type Description
NBC-PP-G1PGY
Preview
International product number
4055626598666
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
degree of protection
IP20
Application standards
not available
certificate/approval
EAC
Category
not relevant
screened
No
type of connector connection 1
not relevant
type of connector connection 2
not relevant
Color of coat
Variable
Oil-resistant in accordance EN 60811-2-1
No
case connector connection 1
not relevant
case connector connection 2
not relevant
locking lever present
No
pin assignment
1:1
suitable for cable guide chain
No
Without halogens as in EN 50267-2-3
No
GTIN
4055626598666
Manufacturer product designation
DIN rail adapter
Manufacturer product description
DIN rail adapter, type: Headers with shielding, degree of protection: IP20, material: PC-GF10, without assembled modules
Product type
NBC-PP-G1PGY
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models