??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1040620 - FBS 5-10 BU
Bill of material
PHOENIX CONTACT 1040620
Product number of the Manufacturer
1040620
Short Description
Plug-in bridge
Long Description
Plug-in bridge, pitch: 10.2 mm, number of positions: 5, color: blue
Manufacturer Type Description
FBS 5-10 BU
Preview
Explosion tested design (EEx e)
No
color
Blue
Assembly type
plug-in
net weight
0.018 kg
Grid dimensions
10.200 mm
Insulation present
Yes
Number of bridged terminals
5
shock-hazard protection present
No
GTIN
4055626597331
Manufacturer product designation
Plug-in bridge
Manufacturer product description
Plug-in bridge, pitch: 10.2 mm, color: blue
Product type
FBS 5-10 BU
GLN of manufacturer
4063151
International product number
4055626597331
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part