??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1040-40 - Sealing plug M40
Bill of material
1040-40
Art. No.
1040-40
E number
126573050
Designation
Sealing plug M40, air-tight and smokeproof, for conduits (metric/inch)
Level of details
Infotext
Sealing plug M40 for electrical installation conduits Sealing plug with ECON® technology for sealing all standard electrical installation conduits in installation boxes or at cable exits. The long sealing plug with three sealing lips and different widths adapts to the relevant installation conduit and guarantees the air-tight and smokeproof closure even with conduits cut at an angle. From conduit size M25 and higher, the membrane surfaces are separated by bridges which guarantee secure feeding for the cables and prevent damage to the gaps. For empty conduit installations in air-tight versions or in fire protection areas Sealing plug with three sealing lips and different widths adapts optimally to the installation conduit and guarantees the air-tight connection Elastic sealing membrane for guaranteed airtightness. Toolless cable entry. Bridges in the membrane prevent gaps between cables Art. No.: 1040-40 / E No 126 573 050
Sealing plug
M40
DIN EN conduit Ø
40 mm
Weight
7.5 g
Volume
0.043 l
EAN code
4013456536852
Data sheet
HTML (Online)
Previews
3D
Dimension
2D
Download CAD models