??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
1040-40 - Sealing plug M40
Bill of material
1040-40
Art. No.
1040-40
Designation
Sealing plug ECON® M40, air-tight and smoke-tight, for conduits (metric/inch)
Level of Details
Sealing plug
M40
DIN EN Pipe Ø
40 mm
E-Number
126573050
Weight
7.5 g
Volume
0.043 l
EAN-Code
4013456536852
Data Sheet
HTML (Online)
Info text
M40 sealing plugs for electrical conduit Reliable sealing of conduit ends, ECON technology for easy cable feedthrough. For use with all pipe types, usable for airtight applications and fire protection, segmented diaphragm surface to avoid damage/gaps. For electrical conduit M40 Article No.: 1040-40 / E-No.: 126 573 050
Previews
3D
Dimension
2D
Download CAD models