??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
1040-25 - Sealing plug M25
Bill of material
1040-25
Art. No.
1040-25
Designation
Sealing plug ECON® M25, air-tight and smoke-tight, for conduits (metric/inch)
Level of Details
Sealing plug
M25
DIN EN Pipe Ø
25 mm
E-Number
126573030
Weight
2.6 g
Volume
0.022 l
EAN-Code
4013456536838
Data Sheet
HTML (Online)
Info text
M25 sealing plugs for electrical conduit Reliable sealing of conduit ends, ECON technology for easy cable feedthrough. For use with all pipe types, usable for airtight applications and fire protection, segmented diaphragm surface to avoid damage/gaps. For electrical conduit M25 Article No.: 1040-25 / E-No.: 126 573 030
Previews
3D
Dimension
2D
Download CAD models