??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
AGRO
Description
1040-20 - Sealing plug M20
Bill of material
1040-20
Art. No.
1040-20
Designation
Sealing plug ECON® M20, air-tight and smoke-tight, for conduits (metric/inch)
Level of Details
Sealing plug
M20
DIN EN Pipe Ø
20 mm
E-Number
126573020
Weight
1.6 g
Volume
0.02 l
EAN-Code
4013456536821
Data Sheet
HTML (Online)
Info text
M20 sealing plugs for electrical conduit Reliable sealing of conduit ends, ECON technology for easy cable feedthrough. For use with all pipe types, usable for airtight applications and fire protection, segmented diaphragm surface to avoid damage/gaps. For electrical conduit M20 / ¾ inch Article No.: 1040-20 / E-No.: 126 573 020
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés