??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1040-16 - Sealing plug M16
Bill of material
1040-16
Art. No.
1040-16
E-Number
126573010
Type
Sealing plug M16, air-tight and smoke-tight, for conduits (metric/inch)
Level of Details
Infotext
fehlt
Sealing plug
M16
DIN EN conduit Ø
16 mm
Weight
1 g
Volume
0.019 l
EAN-Code
4013456536814
Data Sheet
HTML (Online)
Previews
3D
Dimension
2D
Download CAD models