??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1038740 - NBC-M12FSD/ 2,0-93C/R4AC
Bill of material
PHOENIX CONTACT 1038740
Product number of the Manufacturer
1038740
Short Description
Network cable
Long Description
Network cable, PROFINET CAT5 (100 Mbps), EtherCAT® CAT5 (100 Mbps), 4-position, shielded (Advanced Shielding Technology), Plug straight RJ45 / IP20, on Socket straight M12 / IP67, coding: D, cable length: 2 m
Manufacturer Type Description
NBC-M12FSD/ 2,0-93C/R4AC
Preview
International product number
4055626592749
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
diameter
6.500 mm
Application standards
IEC 61076-2-101
certificate/approval
EAC-RoHS
Pole number
4
Degree of protection (IP), mounted
IP20
Without halogens
No
Coding (head 1)
not relevant
screened
Yes
Areas of application for signal and data transmission
Standard
Material of the cable mantle
PUR
Cable length can be configured
No
Design of the electrical connection (head 1)
RJ45
nominal voltage
48 V
Rated value of current
1 A
Color of coat
green RAL 6018
min. permissible cable outside temperature, when moving
-40 °C
min. permissible cable outside temperature, fixed laid
-40 °C
max. permissible cable outside temperature, fixed laid
70 °C
max. permissible cable outside temperature, when moving
70 °C
Number of wires
4
suitable for cable guide chain
Yes
arrangement of the cable lead-in (head 2)
straight
Design of the electrical connection (head 2)
RJ45
Arrangement of the cable lead-in, head 1
straight
Type of plug-in contact, head 1
Female (socket)
Type of plug-in contact (head 2)
Male (plug)
Conductor cross-section, max.
0.340 mm^2
Conductor cross section (AWG), max.
22
Coding
D-coded
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
2 m
Category (capacity)
PROFINET
Thickness of insulation
0.900 mm
GTIN
4055626592749
Manufacturer product designation
Network cable
Product type
NBC-M12FSD/ 2,0-93C/R4AC
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част