??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1037088 - PTTBS 2,5 BN
Bill of material
PHOENIX CONTACT 1037088
Product number of the Manufacturer
1037088
Short Description
Double-level terminal block
Long Description
Double-level terminal block, nom. voltage: 500 V, nominal current: 22 A, connection method: Push-in connection, 1st and 2nd level, Rated cross section: 2.5 mm², cross section: 0.14 mm² - 4 mm², mounting type: NS 35/7,5, NS 35/15, color: brown
Manufacturer Type Description
PTTBS 2,5 BN
Preview
length
78 mm
International product number
4055626570112
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
23
rated voltage
500 V
Rated current [In] for the power loss specification
22 A
Min. line cross section, rigid
0.140 mm^2
rated current
22 A
Number of contact points per level
2
Number of levels
2
Combustibility class
V0
Levels internally bridged
No
Explosion tested design (EEx e)
Yes
Closing plate required
Yes
material of insulation
Polyamide
Connection type
Push-in connection
Connection type 2
Push-in connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.140 mm^2
Power loss per pole, current-dependent [PlIp]
0.770 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
5.200 mm
height at lowest possible mounting
78 mm
color
Brown
Assembly type
Top-hat rail TH35
net weight
0.01246 kg
Max. line cross section, flexible
4 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm^2
Max. line cross section, rigid
4 mm^2
Min. line cross section, flexible
0.140 mm^2
GTIN
4055626570112
Manufacturer product designation
Double-level terminal block
Manufacturer product description
Double-level terminal block, nom. voltage: 500 V, nominal current: 22 A, connection method: Push-in connection, 1st and 2nd level, Rated cross section: 2.5 mm², cross section: 0.14 mm² - 4 mm², mounting type: NS 35/7,5, NS 35/15, color: brown
Product type
PTTBS 2,5 BN
URI of the product
http://www.phoenixcontact.com/product/1037088
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models